During the grinding, materials undergo a milling process in which the solid particles are reduced to fine powder. The raw materials are then stored in silos or warehouses. Inside those, the material is in piles, often settling in irregular shapes, making it difficult for users to assess true inventory levels.
Non-contacting radar technology will help you to maintain accurate inventory. With the Rosemount 5408 you can monitor reliably applications with large particles involved. For applications with small particles and powders, the Rosemount 3408 is a suitable option. Finally, the Rosemount 2500 Switches will help you to prevent downtime with high- and low-level alarm.
The Rosemount 3408 Non-Contacting Radar Level Transmitter is a versatile FMCW radar, which features Smart Echo Supervision™ technology, and is suitable for level measurement and overfill prevention in many industries, including chemical. Smart features save time and maximize efficiency for trouble-free operations, simplifying commissioning, operation and testing. Smart diagnostics help you proactively plan maintenance and optional Bluetooth® connectivity allows convenient configuration and maintenance. Manual or automatic verification at scheduled intervals can be conducted from the control room at any time without process interruptions. Perform proof-testing remotely and in-situ with onboard functionality. NAMUR type tested and third party certified to IEC61508 for use in safety critical applications.