The use of methanol in the marine industry has been picking up in the last few years, and many companies are investing in methanol-propelled ships. When methanol is used for fuel, it needs to comply with the IGF code, IMO – MSC.1/Circ. 1621 Interim Guidelines for the safety of ships using methyl/ethyl alcohol as fuel and rules and regulations for the classification of ships using gases or other low-flashpoint fuels. Methanol is toxic and highly flammable and needs to be handled with care.
Radar-based solutions are the ideal technology. It is reliable and commonly used for large marine fuel tanks. Another strength is that only one level device is needed since the electronics can be replaced without compromising the tank integrity. In comparison, technologies that require tank entry in case of malfunction, more devices are needed.
Retrofitting machinery onboard to facilitate methanol is more and more common.
Gain vital operating information from your Rosemount CMS Tank Radar Gauges. The Rosemount Supply and Communications Unit (SCU) acts as a connection hub that collects and stores data from gauges and sensors, and serves clients with requested data. The unit is self-contained with provisions for intrinsically safe connection to external units. The unit stores configuration data of connected devices. Up to 68 tank channels can be connected.
The Rosemount 3408 Non-Contacting Radar Level Transmitter is a versatile FMCW radar, which features Smart Echo Supervision™ technology, and is suitable for level measurement and overfill prevention in many industries, including chemical. Smart features save time and maximize efficiency for trouble-free operations, simplifying commissioning, operation and testing. Smart diagnostics help you proactively plan maintenance and optional Bluetooth® connectivity allows convenient configuration and maintenance. Manual or automatic verification at scheduled intervals can be conducted from the control room at any time without process interruptions. Perform proof-testing remotely and in-situ with onboard functionality. NAMUR type tested and third party certified to IEC61508 for use in safety critical applications.
Operational continuity is key for your ship’s long-term success. With Aperio Software you get a single point overview of your ship’s systems, which improves your ability to plan, control, monitor and react to alarms. It’s designed to manage a variety of stand-alone systems for tank monitoring, valve and pump control fuel management and alarm acquisition. The Aperio is highly scalable and flexible with customizing capabilities for most any combination of tasks, for most any size of vessel.