Alternative energy sources come in many different forms. One of these forms is agricultural biowaste in the form of biofuel. This biofuel may include animal byproducts such as tallow (fat), a high viscosity fluid that some flow technologies have difficulties measuring, but is uniquely fit for the Rosemount Wedge meter. The design of the Rosemount Wedge flow meter allows a meter size to be chosen without sizing up from the pipe size, an important factor in determining size constraints and meter cost. The meter itself also prevents larger head loss, typically seen in fluids with high viscosities. When coupled with a Rosemount 3051SMV multivariable transmitter, it provides a complete drop-in solution that negates the need for a complex and expensive design.