Delivering highly reliable and robust measurement, F-Series flow meters are the preferred choice for process control applications. Choose these smart meters to more efficiently run your process and resolve your toughest productivity challenges
Achieve highly accurate mass volume flow and density measurement in applications that require a compact, drainable design
Choose from 316L Stainless Steel and C-22 nickel alloy in all sizes
Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and data logging
Liquid Accuracy / Repeatability
Up to ±0.1% of rate (0.05% of rate)
Gas Accuracy / Repeatability
Up to ±0.35% of rate (0.25% of rate)
Density Accuracy / Repeatability
Up to ±0.0005 g/cm3 (0.0002 g/cm3)
Please enable JavaScript to use this website.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.