After smaller-sized crushed salt rocks (approximately 2 cm [1 in] in diameter) are fed from the secondary crusher, they are stored in production silos, allowing better control of the process. The secondary crushed rock storage silo is located outside the mine and feeds the finished material production process. Salt material needs to be monitored continuously to allow a smooth production cycle. Early detection of build-up that forms inside the silo is important to allow timely maintenance that will reduce risk of damage to the silo and unexpected interruptions to production.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.