Emerson-P-WindBlend-Control-Software

Windblend Blending Process Control Software

Product Description

Emerson’s Winblend is a comprehensive blending process control software package that incorporates over 50 years of process and industry knowledge. This scalable, pre-packaged software solution has proven successful in helping lubricant, grease, and chemical manufacturers all over the world efficiently manage, control, optimize, and report on blending and pigging operations.

Features

  • Scalable solution from a single unit to an entire plant resulting in seamless integrations for future growth
  • Built-in pre-blend validations to ensure the availability of routes, materials, and tanks combined with 50+ years of field proven control algorithms to ensure on-spec production of batches
  • Standard, user friendly software with an interactive interface and minimal amount of displays needed to operate allowing the operator to quickly understand and operate the system
  • Integrate into ERP/SAP systems to integrate inventory and material management into the control system to automatically schedule, run, and report on batches
  • System database stores blending completion data that can be used to generate various blend reports based on varying levels of details
  • Compressive diagnostics for blending and pigging operations, system hardware, and instrumentation alerts, and alarms to prevent batch execution errors

Documents & Drawings