A reactor or mixing tank is often at the heart of the process where chemicals are made, requiring reliable and accurate level measurement to ensure high quality, control and consistency. In reactors, the conditions can be harsh with quickly changing levels, turbulence, changing temperatures and viscous or corrosive media. With the reactor often fitted with agitators, non-contacting radar combined with point level detections are ideal for minimal intrusion into the vessel.
Radar transmitters using different frequencies are needed to solve different process challenges for reactors and mixing tanks. Higher frequency level transmitters such as the 80GHz Rosemount 3408 are suitable for small process fittings and short measuring ranges, while the mid frequency of 26 GHz Rosemount 5408 better suits challenging process conditions like vapor and foam.
The new Rosemount™ 2140 is the world's first wired HART® vibrating fork level detector for applications including overfill prevention, high and low level alarms, and pump protection. Providing reliable level detection of all liquids as well as sediments, the Rosemount 2140 offers greater ease-of-use and flexibility with smart diagnostics that continuously monitor electronic and mechanical device health, and a fully integrated remote proof-testing capability, helping to increase safety and efficiency of both plant and workers. The Rosemount 2140:SIS is certified to IEC 61508 (SIL 2) for safety-critical applications.