Sinter ore is stored in silos prior to being transferred /shipped. Sinter ore creates a very dusty environment during the filling process and tends to stick to the silo walls, forming build-up inside the silo. Sinter ore storage silos are typically very large. The combination of large silos and a harsh storage environment makes it difficult for the user to continuously monitor inventory levels.