Branson-P-Benchmark

Branson Benchmark Series Precision Modular Cleaning Systems

Product Description

The Benchmark is Branson’s flagship aqueous ultrasonic cleaning system, a culmination of over 60 years of experience. So much more than just a piece of equipment, the Benchmark is a process solution customized to your precision cleaning needs.

Specifications

Process Control & Data Acquisition
Automation
Process Control & Data Acquisition
Support Equipment

Features

  • Four standard tank sizes - 12" x 16", 16" x 20", 20" x 24", and 20" x 32"
  • 1 to 14 process stations
  • All stainless-steel construction, including frame, tanks, drip pans, lift-off covers, countertop, and plumbing
  • Recesssed coutertop for fluid spill containment
  • User-friendly front-mounted control panel with digital tempearture controllers and watertitght switches
  • Low voltage electrical controls
  • Direct-bonded piezoelectric ultrasonic transducers
  • S8300/S8500 sweep-frequency ultrasonic generators, available in 25 to 170 kHz