Branson-P-B950R

Branson B-Series Ultrasonic Solvent Vapor Degreasers Model B950R

Product Description

Branson B-Series Ultrasonic Vapor Degreaser is the latest in a series of environmentally sound, cost effective precision degreasers.

Specifications

Solvent capacity
26 gallons
Working dimensions
12" x 16" x 12"D
Watts of Immersion Heat
4000
Distillation rate
14 gph
Load capacity
400lbs.steel/hr
Vapor zone
32.7"L X 19.2"W X 12"D
Overall
64.7"L x 32.5"W x 48.7"H
Input power
208 or 230V 3phase 39A

Features

  • Freeboard ratio of greater than 124% to eliminate diffusion losses
  • Refrigerated primary condensing coil to condense the bulk of the solvent vapors
  • Refrigerated sub-zero freeboard condenser to provide a cold air barrier minimizing fugitive losses
  • Sliding cover to eliminate drafts and help seal the unit during periods of inactivity.
  • Offset boiling sump with liquid level control
  • Bag filter to minimize solvent loss during maintenance
  • Cooled internal water separator to reduce losses
  • Stainless plumbing for solvent-wetted areas

Documents & Drawings