AVENTICS™ Series 167 Tie-rod cylinder

Product Description

The AVENTICS Series 167 is a tie rod cylinder according ISO 6431 and offers the highest robustness for tough environment.

Products

Search
1-10 of 68 results for Products
:
AVENTICS™ Tie rod cylinder ISO 6431, Series 167 1670202000
Bore Size
25 mm
Stroke Length
25 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
25 mm
25 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
AVENTICS™ Tie rod cylinder ISO 6431, Series 167 1670205000
Bore Size
25 mm
Stroke Length
50 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
Same Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
25 mm
50 mm
pneumatic adjustable cushioning
piston with magnet
Same Day
QuickShip
AVENTICS™ Tie rod cylinder ISO 6431, Series 167 1670208000
Bore Size
25 mm
Stroke Length
80 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
25 mm
80 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
AVENTICS™ Tie rod cylinder ISO 6431, Series 167 1670210000
Bore Size
25 mm
Stroke Length
100 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
Same Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
25 mm
100 mm
pneumatic adjustable cushioning
piston with magnet
Same Day
QuickShip
AVENTICS™ Tie rod cylinder ISO 6431, Series 167 1670212000
Bore Size
25 mm
Stroke Length
125 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
25 mm
125 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
AVENTICS™ Tie rod cylinder ISO 6431, Series 167 1670216000
Bore Size
25 mm
Stroke Length
160 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
25 mm
160 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
AVENTICS™ Tie rod cylinder ISO 6431, Series 167 1670220000
Bore Size
25 mm
Stroke Length
200 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
25 mm
200 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
AVENTICS™ Tie rod cylinder ISO 6431, Series 167 1670225000
Bore Size
25 mm
Stroke Length
250 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
25 mm
250 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
AVENTICS™ Tie rod cylinder ISO 6431, Series 167 1670302000
Bore Size
32 mm
Stroke Length
25 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
Same Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
32 mm
25 mm
pneumatic adjustable cushioning
piston with magnet
Same Day
QuickShip
AVENTICS™ Tie rod cylinder ISO 6431, Series 167 1670305000
Bore Size
32 mm
Stroke Length
50 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
Same Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
32 mm
50 mm
pneumatic adjustable cushioning
piston with magnet
Same Day
QuickShip

Features

  • Ø 25 mm ... 100 mm
  • Max. stroke: 1500 mm
  • For high stroke frequencies and pulley applications
  • plug-in with tube nut / External thread

Parts & Accessories

Search
1-10 of 138 results for Parts & Accessories
: