Tescom-P-h5

TESCOM™ Anderson Greenwood Instrumentation H5 Hand Valves

Product Description

A miniature isolation valve with an interchangeable hard or soft seat for pressures to 6000 psig (414 barg)

Features

  • Packing below threads (O-ring bonnet) prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
  • Easily adjustable packing decreases replacement downtime and increases valve life.
  • Safety back seating prevents stem blowout or removal during operation and provides a metal-to-metal secondary stem seal while in the fully open position.
  • ENC plated 316 SS prevents galling or freezing of stem threads.
  • Rolled stem, bonnet and male NPT threads provide additional strength.
  • Mirror stem finish in the packing area enables smooth operation and extends packing life.
  • One-piece handle design prevents loss due to vibration or during maintenance.
  • Soft or metal seat for bubble-tight shutoff is field-replaceable for easy maintenance.
  • Extended valve life: damaged soft seat can be removed, leaving a metal seated valve.