No image available
No image available
Your request is being processed.
Rosemount-K-0085 Pipe Clamp Sensor and 248 Wireless Transmitter

Rosemount™ 0085 Pipe Clamp Temperature Sensor and 248 Wireless Transmitter

Specifications

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Pipe Clamp Materials
ASTM 304 SST (1.4301), Duplex F51 (1.4462), Carbon steel (1.0037)
Lead Wires
PTFE insulated, silver-coated copper wire
Insulation Resistance
1,000 MΩ minimum insulation resistance when measured at 500 V dc at room temperature
Calibration Options
Class A Sensor from -50 to 300 °C (-58 to 572 °F)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Rosemount™ 248 Wireless Temperature Transmitter
Input
Single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
WirelessHART® protocol
Housing
Field mount
Display/Interface
Large LCD display
Diagnostics
Basic diagnostics including open/short sensor diagnostics
Calibration Options
Transmitter-sensor matching (Callendar-Van Dusen constants), 5-point calibration
Certifications/Approvals
Hazardous location, marine type, see full specs for a complete list of certifications
Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Antenna Type
Internal

Features

Rosemount™ 0085 Pipe Clamp Temperature Sensor
  • Sensor covers wide range of temperatures -328 to 572 °F (-200 ° to 300 °C) to meet application demands
  • Direct mounts to Rosemount 648 Wireless with Rosemount X-well™ Technology for accurate process temperature measurement
  • Wide variety of clamp styles, sizes, and materials allows for installation anywhere and provides application flexibility
  • Installation requires only two bolts (no welding required) for a straightforward connection
  • Platinum RTD temperature sensors designed with silver or nickel tip for improved response time
  • Withstands applications with high velocities, heavy liquids or particulates for durability and stability
  • Non-intrusive design eliminates need for process penetration of fluids with toxic properties for added safety
  • Spring-loaded sensor ensures best surface contact for enhanced performance
Rosemount™ 248 Wireless Temperature Transmitter
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Designed with an internal antenna for a compact and lightweight design
  • Durable polymer housing offers superior resistance to process environments
  • LCD displays process variables, units, percent of range and diagnostics for increased process visibility
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring
  • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting

Documents & Drawings

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Rosemount™ 248 Wireless Temperature Transmitter