No image available
No image available
Your request is being processed.
Asco-8262H002AC120/60,110/50D

ASCO™ 8262H002AC120/60,110/50D

Product Description

The ASCO 262-S Series is high-flow, general-service solenoid valve designed for liquid, corrosive, air, and inert gas service. The direct-acting poppet valve comes in brass, lead-free brass, or stainless-steel constructions. The reliable, proven 262-S Series is a perfect fit for industrial applications such as car wash equipment, air compressors, pumps, laundry equipment, industrial water control, and dust collector systems. ASCO Express same-day shipping ensures immediate availability.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.35 / 0.30
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/8
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas, Water, Light Oil
Product Weight
0.93 lbs
Order Code
21960
Kit Number
323581
Coil Class
FT
Coil Number
238210-032-D
Min to Max Ambient Temperature
-13 - 131 °F
Min to Max Fluid Temperature
-13 - 180 °F
Orifice Size
1/8 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/8 X 1/8 2NC BRASS 6.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Welded core tube delivers higher pressure ratings
  • Wide range of elastomers available for specialty-service applications
  • Standard mounting holes in body enable installation in any position
  • Explosion-proof and water-tight models are available for hazardous and wet conditions
  • Lead-free brass model meets Safe Drinking Water Act regulations

Documents & Drawings