No image available
No image available
Your request is being processed.
Asco-8214G010AC120/60,110/50D

ASCO™ 8214G010AC120/60,110/50D

Product Description

ASCO 214 Series gas shutoff valves are specifically designed for on-off control of fuel gas in commercial and industrial gas burners. Their unique double-disc design with over travel provides redundant sealing for leak-tight shutoff on pilot or main gas lines. A double-solenoid gas train provides an exceptionally small footprint for space constrained applications. The valves are ideal for natural gas fired boilers, furnaces, grain dryers, kilns, gas generators and commercial kitchen/cooking equipment.

Specifications

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
3.40 / 2.94
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/8
Product Type
Solenoid Valve
Valve Actuation
Solenoid
Media
Fuel Gas
Product Weight
1.70 lb
Order Code
21046
Kit Number
316233
Coil Class
FB
Coil Number
238610-132-D
Min to Max Ambient Temperature
-40 - 125 °F
Min to Max Fluid Temperature
-20 - 125 °F
Orifice Size
3/4 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
17.1 W
Mounting Brackets
OPTIONAL
Carton Note
3/8 X 3/4 2NC ALUM 17.1/F AC
Holding Current (VA)
40
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Low pressure drop and extremely high flow capacity make the valve ideal in low gas supply pressure applications and locations
  • Visual indication of open and shut position meets NFPA and FM requirements for visual indication
  • Proof of closure switch meets agency/code requirements for an electrical interlock of valve closed position
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing
  • Broad ambient range of -40?F to 140?F is ideally suited for frigid and hot environments
  • Optional NPT threaded flange adapters allow direct piping that simplifies installation and maintenance
  • Silicon-free constructions are available for painting/finishing applications
  • Most constructions available on ASCO SameDay or 5Day shipping program to keep production lines running smoothly

Documents & Drawings