No image available
No image available
Your request is being processed.
Shafer-P-LK3

Shafer L-Series Gas Over Oil Valve Actuator

Product Description

Suited for gate valve applications on crude oil or products pipelines. The Actuator are typically powered hydraulically or by nitrogen pressure vessels.

Features

  • Ideal for pipeline applications

Specifications

Power Source
Gas Over Oil
Product Type
Gas Over Oil Actuator
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD
Valve Type
Gate

Documents & Drawings