No image available
No image available
Your request is being processed.
Sempell-P-DEWRANCE BSCV

Sempell™ DEWRANCE BSCV Check Valve

Product Description

Fast closing check valves are installed in the turbine extraction pipe lines that supply steam to feed water heaters, auxiliary turbines and other equipment. Closing action in less than 1 second. The valves have side mounted actuators and are spring closing

Specifications

Standard design
ASME B16.34
Pressure ratings
ASME 150 to 1500
Size
DN 150 to 1500 (NPS 6 to 60)
Material
carbon steel, low alloy steel, stainless steel
Trim
stainless steel 13 % Cr (trim 1 acc to API 600)
End connection
flanged or butt weld ends
Installation
horizontal
Actuator
pneumatic or hydraulic actuator

Features

  • The disc will freely close as a result of reversed flow.
  • Complete disc closure at no flow conditions is assured by an off-set between the seating surface and the lever.
  • The disc is provided with an anti-rotational device to avoid damage due to induced flow instability.
  • Free swinging disc operation when the actuator is in open position (pressurized cylinder and compressed spring).
  • A vertical seat design, a large opening angle of the disc (75°) and an accurate design of the internal geometry gives a very limited internal turbulence. This results in reduced pressure loss.
  • During the fast air exhaust the compressed spring allows a closure in less than 1 sec (the complete seat closure will be effective only when the steam flow becomes zero).
  • The actuator action is limited to the first part of the stroke leaving a free swinging motion of the disc for few degrees when it is near the closed position. This avoids possible deformation by repeated internal shocks by forced closure.
  • The standard actuator configuration includes: limit switches, pressure gauge and filter, quick exhaust valve and local closure test device.
  • Quarter turn actuators assures the safety conditions for operators.

Documents & Drawings