No image available
No image available
Your request is being processed.
Rosemount-305 Instrument Manifold

Rosemount™ 305 Integral Manifold

Product Description

The Rosemount 305 Integral Manifold attaches directly to the patented Rosemount Coplanar™ transmitter, eliminating the need for a flange. This lightweight, premier manifold comes in a 2-, 3- and 5-valve configuration and allows instrument isolation, controlled venting and added protection from leaking to ensure measurement integrity. This product can be factory-assembled to a transmitter and leak-tested and can be used with multivariable, static and differential pressure transmitters.

Products

Search
1-9 of 9 results for Products
2051 Coplanar Pressure Transmitter
305 Instrument Manifold
3051S Wireless MultiVariable Transmitter
305 Instrument Manifold
3051 Coplanar Pressure Transmitter
305 Instrument Manifold
4088 MultiVariable Transmitter
305 Instrument Manifold
3051S Coplanar Pressure Transmitter
305 Instrument Manifold
3051S MultiVariable Transmitter
305 Instrument Manifold
3051S MultiVariable Transmitter
9195 Wedge Flow Meter
305 Instrument Manifold
3051S Coplanar Pressure Transmitter
9195 Wedge Flow Meter
305 Instrument Manifold
4088 MultiVariable Transmitter
9195 Wedge Flow Meter
305 Instrument Manifold

Specifications

Maximum Operating Temperature
1000°F (538°C)
Manifold Material
316 SST/316L SST, Alloy C-276, Alloy 400
Packing Material
PTFE, graphite-based
Process Connections
1/4“-18 NPT female, 1/2“-14 NPT female, 1/2“-14 female NPT flange adapter, 12 mm ferrule tube flange adapter
Process Connection Orientation
Parallel with transmitter, 90° to transmitter
Certifications
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Features

  • Designed for direct assembly to Rosemount Coplanar transmitter interface, eliminating the need for a flange
  • 50% fewer potential leak points than conventional transmitter to flange to manifold interface
  • Lightweight manifold design can be factory-assembled, leak-tested and calibrated for an easy installation process
  • 2-,3- and 5-valve configuration for multivariable, absolute, gage and differential pressure transmitters
  • 5-valve natural gas configuration available for extra protection from leaking to ensure DP signal integrity

Documents & Drawings

Parts & Accessories

Search
1-10 of 22 results for Parts & Accessories
: