No image available
No image available
Your request is being processed.
Rosemount-214C Thermocouple Temperature Sensor

Rosemount™ 214C Thermocouple Temperature Sensor

Product Description

The Rosemount 214C Thermocouple Temperature Sensor is an industry-standard sensor that features resilience and durability in tough process environments. This sensor offers J, K and T thermocouple types and meets ASTM and IEC standards for thermocouple accuracy tolerance. Engineered to provide good performance in high vibration conditions, this sensor also covers a wide range of temperatures and is available in single or dual configurations with grounded or ungrounded junctions.

Products

Search
1-23 of 29 results for Products
214C Thermocouple Temperature Sensor
114C Thermowell
214C Thermocouple Temperature Sensor
248 Rail Mount Temperature Transmitter
214C Thermocouple Temperature Sensor
3144P Temperature Transmitter
214C Thermocouple Temperature Sensor
648 Wireless Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
848T Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
848T Wireless Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
648 Wireless Temperature Transmitter
214C Thermocouple Temperature Sensor
248 Wireless Temperature Transmitter
214C Thermocouple Temperature Sensor
248 Wireless Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
644 Temperature Transmitter
214C Thermocouple Temperature Sensor
148 Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
848T Wireless Temperature Transmitter
214C Thermocouple Temperature Sensor
644 Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
248 Head Mount Temperature Transmitter
214C Thermocouple Temperature Sensor
3144P Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
248 Head Mount Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
848T Temperature Transmitter
214C Thermocouple Temperature Sensor
148 Temperature Transmitter
214C Thermocouple Temperature Sensor
248 Rail Mount Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
114P Protection Tube
214C Thermocouple Temperature Sensor
848T Wireless Temperature Transmitter
114P Protection Tube
214C Thermocouple Temperature Sensor
248 Head Mount Temperature Transmitter
114P Protection Tube
214C Thermocouple Temperature Sensor
248 Rail Mount Temperature Transmitter
114P Protection Tube

Specifications

Insulation Resistance
1000 MΩ minimum insulation resistance when measured at 500VDC at room temperature
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Lead Wires
24 AWG wire, FEP insulated. Color coded per IEC 60584 or ASTM E230.
Insulation Resistance
1000 MΩ minimum insulation resistance when measured at 500VDC at room temperature
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications

Features

  • Sensor types include J, K and T thermocouples for application flexibility
  • Meets ASTM and IEC standards for thermocouple accuracy tolerance, providing reliable performance
  • Covers a wide range of temperatures from -196 to 1200 °C (-321 to 2192 °F) for durability in varying process environments
  • Withstands high vibration to offer resilience in tough process conditions
  • Available in single or dual configurations with grounded or ungrounded junctions for process compatibility
  • All sensor styles and lengths are available in ¼-in. diameter mineral-insulated (MI) cable to meet industry standards
  • Adjustable or fixed compression fittings and spring-loaded or welded adapters meet specific mounting requirements
  • Enclosure and connection head options allow for process adaptability
  • Global hazardous location approvals to meet project requirements

Documents & Drawings