No image available
No image available
Your request is being processed.
Rosemount-2051 Coplanar Pressure Transmitter

Rosemount™ 2051 Coplanar™ Pressure Transmitter

Product Description

The Rosemount 2051 Coplanar Pressure Transmitter is industry-standard for differential and gage measurements. This safety-certified transmitter features a Local Operator Interface with easy-to-use menus and built-in configuration buttons, allowing you to easily commission the device. Engineered with the patented coplanar technology, this device offers installation flexibility for integrated flow or level solutions. With optional WirelessHART® technology, you can add measurement points fast, even in remote and hard-to reach-locations.​

Products

Search
1-10 of 10 results for Products
2051 Coplanar Pressure Transmitter
1199 Diaphragm Seal System
2051 Coplanar Pressure Transmitter
1595 Conditioning Orifice Plate
2051 Coplanar Pressure Transmitter
304 Conventional Manifold
2051 Coplanar Pressure Transmitter
305 Instrument Manifold
2051 Coplanar Pressure Transmitter
1199 Diaphragm Seal System
2051 Coplanar Pressure Transmitter
1495 Orifice Plate
2051 Coplanar Pressure Transmitter
585 Annubar Primary Element
2051 Coplanar Pressure Transmitter
R305 Integral Manifold
2051 Coplanar Pressure Transmitter
1299 Diaphragm Seal System
2051 Coplanar Pressure Transmitter
1299 Diaphragm Seal System

Specifications

Reference Accuracy
Up to 0.05% of span
Warranty
Up to 5-year limited warranty
Rangedown
Up to 100:1
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Measurement Range
Up to 2000 psi (137,9 bar) Differential, Up to 2000 psig (137,9 bar) Gage
Process Wetted Material
316L SST, Alloy C-276, Tantalum
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)

Features

  • Patented coplanar technology allows direct mounting for flow and level solutions that provide installation flexibility
  • Delivered fully assembled to manifolds, diaphragm seals or primary flow elements for straightforward installation
  • Local Operator Interface offers easy-to-use menus and built-in configuration buttons for streamline commissioning
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Several primary elements provide a flow solution that is factory leak-tested and calibrated to simplify installation
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Parts & Accessories

Search
1-10 of 40 results for Parts & Accessories
: