No image available
No image available
Your request is being processed.
Rosemount-214C RTD Temperature Sensor

Rosemount™ 214C RTD Temperature Sensor

Product Description

The Rosemount 214C RTD Temperature Sensor is a Pt-100, single or dual element resistant temperature detector (RTD) that covers a wide range of temperatures, from -321 to 1112°F (-196 to 600°C). An exceptional solution, this sensor has a thin-film and wire-wound design for application flexibility. With many calibration options, including Class A or B sensor accuracy, this sensor also offers Callendar-Van Dusen constants for transmitter-sensor matching to provide the highest level of accuracy.

Products

Search
1-23 of 29 results for Products
214C RTD Temperature Sensor
248 Head Mount Temperature Transmitter
214C RTD Temperature Sensor
248 Rail Mount Temperature Transmitter
214C RTD Temperature Sensor
648 Wireless Temperature Transmitter
214C RTD Temperature Sensor
248 Rail Mount Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
644 Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
648 Wireless Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
644 Temperature Transmitter
214C RTD Temperature Sensor
848T Wireless Temperature Transmitter
214C RTD Temperature Sensor
848T Wireless Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
148 Temperature Transmitter
214C RTD Temperature Sensor
848T Temperature Transmitter
214C RTD Temperature Sensor
3144P Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
114C Thermowell
214C RTD Temperature Sensor
3144P Temperature Transmitter
214C RTD Temperature Sensor
848T Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
248 Wireless Temperature Transmitter
214C RTD Temperature Sensor
248 Head Mount Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
248 Wireless Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
148 Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
248 Wireless Temperature Transmitter
114P Protection Tube
214C RTD Temperature Sensor
644 Temperature Transmitter
114P Protection Tube
214C RTD Temperature Sensor
848T Temperature Transmitter
114P Protection Tube
214C RTD Temperature Sensor
114P Protection Tube

Specifications

Temperature Range
For wire-wound element, 0.05 °C (0.020 ) maximum ice-point resistance shift after 1g vibration between 20 and 500 Hz for 150 hours according to IEC 60751:2008
Lead Wires
24 AWG wire, FEP insulated; color coded per IEC 60751
Time Constant / Response
10.8 seconds maximum required to reach 50% sensor response when tested in flowing water according to IEC 60751:2008
Stability
±0.15 °C (0.059 ) maximum ice-point resistance shift following 1,000 hours at maximum specified temperature when measured per methods defined in IEC 60751:2008
Insulation Resistance
1000 MΩ minimum insulation resistance when measured at 500 VDC at room temperature
Calibration Options
IEC 751 Class A or B; Single point calibration; Calibration schedule or customer-specified calibration range, both with Callendar-Van Dusen constants

Features

  • Single or dual element Pt-100 RTD with thin-film or wire-wound designs meets various application requirements
  • Thin film sensor engineered to withstand high vibration industrial applications
  • Wire-wound design for applications requiring high accuracy, dual-elements and/or are subjected to high temperatures
  • Covers a wide range of temperatures from –321 to 1112°F (–196 to 600°C) for application flexibility
  • Callendar-Van Dusen constants allow for transmitter-sensor matching and offer the highest level of accuracy
  • Optional Class A accuracy ensures critical temperature measurement points meet tolerance and accuracy standards
  • Adaptable design with a variety of enclosure and connection head options meet varying application demands
  • Includes spring-loaded or compact spring-loaded mounting styles for adaptability
  • North American approvals meet hazardous location requirements

Documents & Drawings