No image available
No image available
Your request is being processed.
Micro Motion-3500

Micro Motion 3500 Controller And Transmitter, Remote Rack/Panel-Mount

Product Description

With combined Coriolis transmitter functions and PLC capabilities, the Series 3000 is built for industry-focused solutions, including net oil computer, enhanced density, custody transfer and marine fuel bunkering solutions.

Products

Search
1-23 of 115 results for Products
CMF300H
3500
R100S
3500
F025B
3500
CMF025H
3500
CMF025L
3500
F025A
3500
CMF050L
3500
CMF050M
3500
F025S
3500
F050B
3500
CMF010H
3500
CMF010L
3500
CMF010M
3500
F025H
3500
CMFS015H
3500
CMF350M
3500
CMF200A
3500
CMF200B
3500
CMF400H
3500
CMF200H
3500
CMFHC2M
3500
CMFHC3A
3500
CMFS100H
3500

Specifications

Output variables
  • Mass & volume flow
  • Net product content / flow
  • Temperature
  • Density
  • Concentration
Local display
Multi-line LCD panel
  • Backlit LCD, 128 × 128 pixel, bit map
  • Adjustable contrast
  • Non-glare, chemical-resistant acrylic lens
  • Large push buttons with tactile feedback
  • Software-defined function keys
Power
AC option:
  • 85 to 265 VAC
  • 50/60 Hz, 30 VA
  • Complies with European low-voltage directive 2006/95/EC per IEC 61010-1, and Installation (Overvoltage) Category II, Pollution Degree 2DC option:
  • 18 to 30 VDC
  • 18 watts
  • typical, 25 watts maximum
    Input/output signals
    • TTwo active 4–20 mA
    • Three discrete outputs
    • One 2-wire frequency output
    • One 2-wire frequency input
    • Two discrete momentary inputs
    HART/WirelessHART
    Bell 202 signal is superimposed on the primary milliamp output
    Mounting options
    Control-room DIN rail or panel-mount
    Application types
    • Batch controller
    • Custody transfer
    • Two-phase flow/entrained gas
    • Meter verification
    Hazardous approvals
    Suitable for non-hazardous areas only

    Features

    • Decrease your plant's labor, maintenance and operating costs with transmitter functions and PLC capabilities
    • Increase efficiency, accelerate throughput and improve product quality
    • Eliminate the need for external tools with full configuration capabilities
    • Improve interaction with a large, programmable display and descriptive alarms for easy setup, control and operation
    • Maximize uptime and process consistency with MVD technology that speeds response and enables multivariable measurement

    Documents & Drawings

    Parts & Accessories

    Search
    1-10 of 10 results for Parts & Accessories
    :
    Micro Motion™ Model 700 Standard Core Processor Assembly
    Measurement Type
    Flow Measurement
    Product Type
    Replacement Parts
    Family
    Flow - Coriolis
    Compatibility
    availability
    Measurement Type
    Product Type
    Family
    Compatibility
    Flow Measurement
    Replacement Parts
    Flow - Coriolis
    Micro Motion™ Model 800 Enhanced Core Processor Assembly
    Measurement Type
    Flow Measurement
    Product Type
    Replacement Parts
    Family
    Flow - Coriolis
    Compatibility
    availability
    Measurement Type
    Product Type
    Family
    Compatibility
    Flow Measurement
    Replacement Parts
    Flow - Coriolis