No image available
No image available
Your request is being processed.
AVENTICS-1827020386

AVENTICS™ Sensor mounting, Series CB1 1827020386

Product Description

CB1-KPZ-016-100-SN3

Specifications

For series
PRA, KPZ, GPC, CCI, KHZ
Housing material
Aluminum
Weight
0.007 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings