No image available
No image available
Your request is being processed.
Asco-8223G005AC120/60,110/50D

ASCO™ 8223G005AC120/60,110/50D

Product Description

The ASCO 223 Series is a solenoid pilot-operated valve designed for high-pressure applications such as car washes. The rugged valve has a unique piston construction built to withstand high-flow pressures up to 1500 psi.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
7.80 / 6.74
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/4
Product Type
Solenoid Valve
Valve Actuation
Solenoid
Media
Air, Inert Gas, Water, Light Oil
Min to Max Operating Pressure (Air)
25 - 750 PSI
Min to Max Operating Pressure (Water)
25 - 750 PSI
Min to Max Operating Pressure (Light Oil)
25 - 750 PSI
Product Weight
3.59 lb
Order Code
20362
Kit Number
302316
Coil Class
FB
Coil Number
238610-132-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 200 °F
Orifice Size
3/4 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
17.1 W
Lead Length
18 inch
Carton Note
3/4 X 3/4 2NC BRASS 17.1/F AC
Holding Current (VA)
40
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • 90° inlet and outlet post design for high flow rates
  • Handles air, water, and oil media
  • Brass or stainless steel bodies built to withstand corrosive environments
  • Mountable in any position
  • Meets all relevant CE directives, and is RoHS compliant for applications in lead-free environments

Documents & Drawings