Fisher™ 168, 168H, and 68 Series Three-Way Switching Valves

Product Description

168 and 168H Series pneumatically operated three-way snap-acting switching valves are used to switch pressures on and off in response to a predetermined change in an input signal pressure.

ped

Features

  • Fast, Positive Switching Action
  • Full Adjustablility
  • Three-Way or On/Off Action
  • Automatic or Manual Reset

Specifications

Available Configurations
68-2: Manual three-way switching valve
168: Pneumatic snap acting three way switching valve
168H Pneumatic high pressure snap acting three way switching valve
Maximum Inlet Pressure
150 psig / 10.3 bar
Outlet Pressure Range
68-2: Manual switching
168: 2 to 60 psig / .14 to 4.1 bar
168H: 35 to 150 psig / 2.4 to 10.3 bar
Temperature Capabilities
-10 to 150°F / -23 to 66°C
Approximate Weight
68 Series: 0.5 Pound / 0,23 kg
168 Series: 3 Pounds / 1 kg
168H Series: 5 Pounds / 2 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings

We are Online, Would you like to Chat?