No image available
No image available
Your request is being processed.
Emerson-R2L0N1A2AD

PACSystems™ R2L0N1A2AD - Edge Computing Rxi2-LP w/ PACEdge™

Product Description

The Rxi2-LP Industrial PC with PACEdge software delivers edge computing in a compact, rugged, low power and cost-effective package making it capable of operationalizing a wide range of IIoT applications including remote equipment monitoring, energy management, quality analytics and workflow optimization. To achieve this, the edge computing platform simplifies the process of collecting, storing, processing, visualizing, and sharing data. This allows organizations to meet application requirements, scale their solution, decrease development time, and increase the deployable footprint.

Specifications

Part Number
R2L0N1A2AD
Software
PACEdge
Operating System
Ubuntu Linux
Processor
AMD G-Series SOC 2nd Generation GX-210HL Processor, 7W 2c 1.0GHz 1MB cache
Memory
4GB DDR3L
Storage
32GB SSD
Ethernet
2x 1-gigabit Ethernet channels - RJ-45 standard
USB
2x USB 3.0 external
Serial Interfaces
1x RS232, 1x RS422/485 RTC
Certifications
UL, CE, FCC, RoHS, ATEX, IECEx, BIS
Marine
ABS, BV, DNV GL, LR
UL Listed US/CAN HazLoc
Class 1 Division 2, Class 2 Division 2, Class 3 Division 1
Expansion Slots
0 Slot
Operating Temperature
-30C to 65C

Features

  • Pre-Installed & Licensed PACEdge Software
  • Intuitive Application Development
  • On-board Data Storage & Processing
  • Support for OT & IT Protocol Communications
  • Modern Data Dashboard Visualization
  • Secure Platform & Communications
  • AMD 2nd Generation G-Series CPU, Dual Core 1.0 GHz base frequency, 4G RAM, 32G SSD
  • Compact Form-factor w/ DIN Rail Mounting

Documents & Drawings