Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
McGill™ Battery Pack with Charger is ideal for use with 12 Volt, 13 Watt fluorescent work lights when working in remote areas. A fully charged battery will operate a work light for about 5 hours continuously.
Charger plugs into 120 Vac and charges at 1.2 Amps, 12 Vdc
Furnished with 1.8 m (6 ft) cord and male lighter plug to insert into the female outlet of the battery. Charger then plugs directly into a 120 Volt outlet
If battery is discharged to recommended maximum depth, the charger requires 16 hours to fully recharge. As battery is charged, the output of the charger reduces to low level. Battery must be removed from the charger within three days
7 Amp hour capacity, sealed lead acid type battery
Taper charger
Safety vent opens if battery is overheated
Battery furnished with 0.3 m (1 ft) power cord having female 12 Volt outlet
Battery pack weighs 2.6 kgs (5.75 lbs). It is 152.4 mm (6 in) in height, 63.5 mm (2.5 in) in width and 88.9 mm (3.5 in) in length