Branson-P-GMX-L20A

Branson GMX-L20A Spot Welder

Product Description

Branson™ GMX-L20A Ultrasonic Metal Welder is designed and built to assure you the highest degree of reliability and weld quality. Ultrasonic metal welding provides our customers with a superior solution, superior performance, improved throughput and reduced maintenance.

ce-mark

Specifications

Actuation
Pneumatic
Cooling System
Air
Data Interface
USB, Ethernet
Frequency
20kHz
Input Power
200-230V, 50/60 Hz (for 4kW); 260-528V, 50/60Hz, Three Phase (for 5.5kW)
Output Power
4000W, 5500W
Overall Dimensions
283mm x 260mm x 468mm (H x W x L)  (varies with different fixture)
Pneumatics Type
5.5 bar (80 psi) clean, dry air
Special Feature
Password protection
User Interface
Touchscreen
Weld Modes
Time, Energy

Features

  • Precision roller bearing slide assures smooth operation and extreme accuracy.
  • Precise adjustments for accurate setting of both upper and lower positive stops.
  • Dovetail mounting allows quick change fixturing.
  • Solid steel horns for fast set up and minimum tooling cost–or- Titanium horns with economical replaceable tips.
  • Optional vortex cooling allows high-speed operation without heat buildup.

Documents & Drawings