No image available
No image available
Your request is being processed.
AVENTICS-R572A2BA0MA00F1

AVENTICS™ 2x3/2-directional valve, Series XV03 R572A2BA0MA00F1

Specifications

Activation
Electrically operated
Switching principle
2x 3/2 NO/NO, with spring return
Actuating control
Double Solenoid
Manual override
without detent
Pilot
External
Nominal flow Qn
345 l/min
Min. working pressure
-0.95 bar
Max. working pressure
8 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-10 % / +10 %
Protection class with connection
IP65
Power consumption DC
0.55 W
Duty cycle
100 %
Typ. switch-on time
15 ms
Typ. switch-off time
30 ms
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.061 kg
Housing material
Polyamide fiber-glass reinforced

Documents & Drawings