AVENTICS-R501A2B10M11BF1

AVENTICS™ R501A2B10M11BF1

Product Description

DISTRITEUR. 501 SEALED. JOINTS 5/2 REMINDER SPRINGPLUG-IN CONTROL MANUAL PULSE 24VDC

B10

Specifications

Activation
Electrically
Valve function
NC/NO
Actuating control
Single Solenoid
Manual override
with detent
Pilot
External
Nominal flow Qn
405 l/min
Working pressure min.
2 bar
Working pressure max
8 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-15% / +10%
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Sealing principle
soft seal
Power consumption DC
0.68 W
Duty cycle
100 %
Typ. switch-on time
14 ms
Typ. switch-off time
29 ms
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.93 kg
Housing material
Die cast zinc

Features

  • Modular design permits easy configuration and modification
  • Sub-base mounted valve is well suited for in-panel valve piloting applications
  • High flow rate, compact size, and optional mounting plate enable efficient use of cabinet space
  • Dual three-way version enables placement of two, three-way valves in the space of a four-way valve
  • Compatible with AVENTICS Series G3 and 580 electronic fieldbus platforms
  • 580 CHARM node is compatible with DeltaV™ distributed control system with electronic marshalling

Documents & Drawings