AVENTICS-R432000791

AVENTICS™ Check-choke valve, Series QR1-DWA R432000791

Product Description

QR1-S-DWA-D014-N014-IN

Specifications

Port 1
1/4 NPT
Port 2
Ø1/4
direction of throttle
1 > 2
Nominal flow Qn 1 to 2
9721.92 l/min
Compressed air connection type 1
push-in fitting
Compressed air connection type 2
External thread
Throttle
Inlet-Side Throttling
Medium
Compressed air
Working pressure min.
0.4827 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Delivery unit
1 piece
Weight
0.0317 kg
Housing material
Polybutyleneterephthalate
Seal material
Acrylonitrile butadiene rubber
Material flow control screw
Brass
Material compressed air connection
Brass

Features

  • Nominal flows from 60 l/min .. 875 l/min

Documents & Drawings