No image available
No image available
Your request is being processed.
AVENTICS-R432000199

AVENTICS™ QR1-S-RVI standard series R432000199

Product Description

QR1-S-RVI-D038-N014

Specifications

Fitting type
Elbow screw fitting
Compressed air connection type
Internal thread
Port G
1/4 NPT
Compressed air connection type 2
push-in fitting
Port D
Ø 3/8
Type
QR1-S-RVI
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Delivery unit
10 piece
Weight
0.023 kg
Housing material
Polybutyleneterephthalate
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyoxymethylene
Material release ring holder
Die cast zinc, Brass
Material thread
Brass

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings