AVENTICS-R422003609

AVENTICS™ Rear eye R422003609

Product Description

C12P-HINGE-063/080-AL-CNOMO

Specifications

Version
for clevis mounting MP2 and AB3
Standardization
CNOMO / NFE 49-001
Piston diameter
63 mm, 80 mm
Material
Aluminum