AVENTICS-R412027805

AVENTICS™ Clevis mounting AB3, Series CM1 R412027805

Product Description

CM1-AB3-032-ST-ZN-RPC-IS

Specifications

Version
Version: ISO-type
For series
RPC
Piston diameter
32 mm
Housing material
Galvanized Steel

Documents & Drawings