AVENTICS-R412027473

AVENTICS™ Bearing block, Series AB7-BV R412027473

Product Description

CM1-AB7-050-GD-AL-ISO15552

Specifications

For series
with fixed bearing
Version
with fixed bearing
Standardization
ISO 15552
Piston diameter
50 mm
Swivel bearing Ø
12 mm
Housing material
Die-cast aluminum
Screws material
Galvanized Steel