No image available
No image available
Your request is being processed.
AVENTICS-R412022352

AVENTICS™ Multipole plug, series CON-MP R412022352

Product Description

CON-MP-FA-DSUB-25-15000-PVC-OW-25

Specifications

Type
Multipole
Cable
with cable
Operating voltage AC max.
24 V DC
Electrical connection 1
Socket
Electrical connection 1
D-Sub
Electrical connection 1
25-pin
Cable exit
angled
Cable exit angle
90°
Electrical connection 2
open cable ends
Electrical connection 2
25-pin
Number of wires
25
Shielding
unshielded
Cable length
15 m
Protection class
IP67
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Max. current
3 A
Wire cross-section
0.22 mm²
Cable-Ø
8.5 mm
Weight
1.982 kg
Housing material
Thermoplastic elastomer
Material cable sheath
Polyvinyl chloride

Features

  • Multipol plug connectors with connected cable
  • Valve system control, D-Sub plug

Documents & Drawings