AVENTICS™ Multipole plug, series CON-MP R412020630

Product Description

CON-MP-MA-DSUB-25-0500-PVC-FA-DSUB-25

Specifications

Type
Multipole
Cable
with cable
Operating voltage AC max.
24 V DC
Electrical connection 1
Plug
Electrical connection 1
D-Sub
Electrical connection 1
25-pin
Cable exit
angled
Cable exit angle
90°
Electrical connection 2
Socket
Electrical connection 2
D-Sub
Electrical connection 2
25-pin
Cable exit
angled
Cable exit angle
90°
Number of wires
25
Shielding
unshielded
Cable length
0.5 m
Certificates
UL (Underwriters Laboratories)
Protection class
IP67
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Max. current
3 A
Wire cross-section
0.2 mm²
Cable-Ø
8.5 mm
Weight
0.19 kg
Housing material
Thermoplastic elastomer

Features

  • Multipol plug connectors with connected cable
  • Valve system control, D-Sub plug