AVENTICS™ Industrial shock absorber, Series SA1-MC R412010288

Product Description

SA1-MC-M010-008-SO-H-N

Specifications

Type
SA1-MC
Mounting thread
M10x1
Stroke
8 mm
Max. energy absorption/stroke
10 Nm
Max. energy absorption/hour
24000 Nm
Cushioning
self-compensating
Medium
Oil
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Effective mass me min.
1.3 kg
Effective mass me max.
5.3 kg
Return spring force min.
3.6 N
Return spring force max.
8 N
Mounting
Lock nut
Weight
0.02 kg
Material cylinder tube
Steel
Material piston rod
Stainless Steel
Material sealing for piston rod
Acrylonitrile butadiene rubber
Material stop
Steel, Polyurethane
Material lock nut
Steel

Features

  • Wide product range
  • High energy absorption and extended life time
  • Improved surface protection against corrosion
  • Integrated end stop