No image available
No image available
Your request is being processed.
AVENTICS-R412008670

AVENTICS™ Easy2Combine, Connection kit R412008670

Product Description

CK2-LI-06

Specifications

For series
CKK/CKR, MSC, CKP
Easy2Combine basic
RTC-HD 25, RTC-HD 16
Easy2Combine add-on part
MSC-16
Easy2Combine kit
CK2-LI-06
Weight
0.02 kg
Material centering sleeve
Stainless Steel
Connection plate material
Aluminum
Screws material
Steel
Material T-groove nut
Stainless Steel, Steel

Features

  • Standardized mounting interfaces for direct connection of AVENTICS components
  • Less moving mass as no transition plates are required
  • Simplified machine design and reduced mounting effort

Documents & Drawings