No image available
No image available
Your request is being processed.
AVENTICS-R412004687

AVENTICS™ Easy2Combine, Connection kit R412004687

Product Description

CK2-LI-01

Specifications

For series
MSC, GPC-ST
Easy2Combine basic
CKP-25, CKP-16, CKK/CKR-12-90, CKK/CKR-15-110, GPC-ST-12
Easy2Combine kit
CK2-LI-01
Weight
0.01 kg
Material centering sleeve
Stainless Steel
Connection plate material
Aluminum
Screws material
Steel
Material T-groove nut
Steel, Stainless Steel

Features

  • Standardized mounting interfaces for direct connection of AVENTICS components
  • Less moving mass as no transition plates are required
  • Simplified machine design and reduced mounting effort

Documents & Drawings