No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-R412000357

AVENTICS™ Rotary Compact Module, Series RCM-SE R412000357

Product Description

RCM-06-090-SE-00-00

Features

  • A combination of an opposed pneumatic double piston drive (rack/pinion) and a precise rotary flange guided without play
  • High power density through optimum ratio of torque and space and absorption of outer transverse force and torque on the rotary flange
  • Compact design offers high torque and functionality in the minimum amount of space

Specifications

Diameter
6 mm
Compressed air connection
M3
Magnetic piston
with magnetic piston
Rotary compact module version
double piston with rack
Easy2Combine
capable
Frame size
RCM-06
Theoretical torque at
6 bar
Min. swivel times
0.08 s
Air consumption per rotation
1.13 cm³
Max. permissible axial bearing load
170 N
Max. permissible radial bearing load
170 N
Max. permissible mass moment of inertia
0.08
Theoretical torque
0.17 Nm
Repetitive precision
0.2 °
Cushioning
elastic
angle of rotation min.
0 °
angle of rotation max.
90 °
Working pressure min.
2 bar
Working pressure max
8 bar
Min. ambient temperature
5 °C
Max. ambient temperature
60 °C
Min. medium temperature
5 °C
Max. medium temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³

Documents & Drawings