No image available
No image available
Your request is being processed.
AVENTICS-P501AB429685001

AVENTICS™ Blanking plate, series 501 P501AB429685001

Product Description

STATION 501 BLANK PLATE KIT

Specifications

Scope of delivery
Blanking plate, sealing kit, mounting screws
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. number of valve positions
1
Protection class
IP65
Weight
0.027 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Screws material
Stainless Steel

Documents & Drawings