No image available
No image available
Your request is being processed.
AVENTICS-8646ARS23NA00H0

AVENTICS™ Pressure regulator, Series 646 8646ARS23NA00H0

Product Description

8646ARS23NA00H0

Specifications

Note
Complies with standards for railway applications
Function
high flow, inline ported
Parts
Pressure regulator
Adjustment options
adjustment screw
Pressure gauge
Without pressure gauge, with transition plate
Mounting orientation
Any
Port
3/8 NPT
Nominal flow Qn
6530 l/min
Regulation range min.
0.5 bar
Regulation range max.
10 bar
Working pressure min.
1 bar
Working pressure max
16 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Min. medium temperature
-40 °C
Max. medium temperature
70 °C
Weight
0.272 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber

Features

  • The Series 646 railway filters are designed for use with air or inert gases in railway applications
  • Wide temperature range from -40°C to +70°C (-40°F to +158°F)
  • Meets railway specification for fire safety, shock and vibration, and corrosion resistance
  • Particulate and coalescing filters are available
  • Compact, lightweight construction

Documents & Drawings