No image available
No image available
Your request is being processed.
AVENTICS-5812493440

AVENTICS™ 5/3-directional valve, Series 581, size 2 5812493440

Product Description

V581-5/3CC-230AC-I2-2CNO-HUX-AA-X-S-T1

Specifications

Activation
Electrically
Nominal flow Qn
2100 l/min
Switching principle
5/3, closed center
Version
Closed Center
Compressed air connection output
Base plate ISO 5599-1
Min. working pressure
-0.95 bar
Max. working pressure
16 bar
Operational voltage AC at 50 Hz
230 V
Voltage tolerance AC 50 Hz
-10% / +10%
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Sealing principle
Soft seal
Pilot
External
Standards
ISO 5599-1
Pilot valve width
30x22 mm CNOMO
Valve type
Spool valve
Blocking principle
Single base plate principle
Connection type
Plate connection
Compressed air connection input
Base plate ISO 5599-1
Compressed air connection, exhaust
Base plate ISO 5599-1
Compressed air connection pilot exhaust
M5
Holding power AC 50 Hz
10.8 VA
Switch-on power AC 50 Hz
15.2 VA
Flow conductance C
8.9 l/(s*bar)

Features

  • Standardized valve system
  • ISO size 1 to 4 available
  • Robust design
  • Integrated exhaust throttles
  • Numerous voltage ranges
  • Pressure range up to 16 bar possible
  • CNOMO interface
  • Small dimensions
  • Fast shifting times
  • Easy and flexible custom specific configurations via online configurator

Documents & Drawings