AVENTICS™ Contact bridges, series CON-CB 5763533113

Product Description

CON-CB-MP-5000-OW-9-1

Specifications

Number of solenoid coils
1
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Wire cross-section
0.128 mm²
Cable-Ø
4.8 mm
Cable length
5 m
n-Wire
9
Protection class
IP65
Protective circuit
43 V bi-directional
Electrical connection 1
open cable ends
Number of poles
9-pin
Electrical connection 2
Socket
Electrical connection 2
form C
Number of poles
2-pin
Electrical connection 2
with cable
Cable exit
straight
Electrical connection 3
Socket
Electrical connection 3
mini-DIN
Number of poles
8-pin
Cable exit
straight
Operational↩voltage
24 V
Operational↩voltage
DC
DC operating voltage
24 V
Voltage tolerance DC
-20% / +20%
Valve LED status display
Yellow

Features

  • Contact bridges to adapt electrically operated valves with form C plug connector
  • Especially suited for series CD01-PA, 579/589
  • Multipol connection