AVENTICS-5735040000

AVENTICS™ Quick exhaust valve, Series 573 5735040000

Product Description

ZZ99-G018-G018

Specifications

Type
Poppet valve
Medium
Compressed air
Compressed air connection input
G 1/8
Compressed air connection type 1
Internal thread
Compressed air connection 2
G 1/8
Compressed air connection type 2
Internal thread
Port 3 (Exhaust)
G 1/8
Compressed air connection type 3
Internal thread
Nominal flow Qn 1 to 2
680 l/min
Nominal flow Qn 2 to 3
1100 l/min
Working pressure min.
0.8 bar
Working pressure max
10 bar
Min. ambient temperature
-18 °C
Max. ambient temperature
70 °C
Housing material
Brass
Seal material
Polyurethane

Features

  • Qn = 220 l/min ... 12000 l/min
  • Internal thread / Internal thread