AVENTICS-3220643562

AVENTICS™ Sensor mounting, Series CB1 3220643562

Product Description

322-CB1-080-125-RM6

Specifications

For series
TRB, C12P, CVI, 523
Cylinders Ø min.
80 mm
Cylinders Ø max.
125 mm
Housing material
Aluminum
Weight
0.034 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings