AVENTICS-2701412000

AVENTICS™ Male threaded rods 2701412000

Product Description

MOUNTING 2700/KHZ/SSI-12

Specifications

For series
KHZ and SSI with internal thread
Series
KHZ, SSI
Thread size
M3
Weight
0.01 kg
Housing material
Stainless Steel

Documents & Drawings