No image available
No image available
Your request is being processed.
AVENTICS-240-241

AVENTICS™ G3 Subbus module 240-241

Product Description

G3 SUB-BUS VLV MODULE

Specifications

Note
Power plug 7/8", 4-pin
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Max. number of valve positions
32
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-10% / 10%
Current consumption electronics
0.03 A
Operating voltage, actuators
24 V DC
Total output for valves
4:00 AM
Protection class
IP65
Diagnosis
Undervoltage
I/O module extension max.
15
Electrical connection type
4-pin, 7/8″, Plug
Weight
0.235 kg
Housing material
polyethyleneterephthalate

Documents & Drawings