AVENTICS-1828104001

AVENTICS™ Protective cover, Series AP 1828104001

Product Description

0

Specifications

Type
Protective cover for valve foot pedal
Weight
1 kg
Housing material
Steel
Surface housing
painted gray